SHDB P 6
Out of stock
Product Id
1SYN869025R0001
6 WAY TPN DB - SHDB IP 43 METAL DOOR WITH ACRYLIC
More about SHDB P 6
MRP (Indian Rupees) | 8010 |
---|---|
Extended Product Type | SHDB P 6 |
Compatibility | Classic |
Package Gross Weight | 6.887 kg |
Product Range | Classic |
Invoice Description | SHDB P 6 |
Package Height | 510 mm |
Package Length | 115 mm |
Package Width | 450 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review