SHDB P 12
Out of stock
Product Id
1SYN869027R0006
12 WAY TPN DB - SHDB IP 43 METAL DOOR WITH ACRYLIC
More about SHDB P 12
MRP (Indian Rupees) | 12680 |
---|---|
Extended Product Type | SHDB P 12 |
Compatibility | Classic |
Package Gross Weight | 12.035 kg |
Product Range | Classic |
Invoice Description | SHDB P 12 |
Package Height | 510 mm |
Package Length | 115 mm |
Package Width | 685 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review