SVDB M 6
₹4,216.14
+ ₹450.00 shipping
Product Id
1SYN869028R0001
6 WAY PER PHASE ISOLATION DB -SVDB IP 43 WITH METAL DOOR
More about SVDB M 6
MRP (Indian Rupees) | 11910 |
---|---|
Extended Product Type | SVDB M 6 |
Compatibility | Classic |
Package Gross Weight | 11.5 kg |
Product Range | Classic |
Invoice Description | SVDB M 6 |
Package Height | 775 mm |
Package Length | 115 mm |
Package Width | 410 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,216.14
+ ₹450.00 shipping
|
|
||
|
₹4,637.00
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,216.14
+ ₹450.00 shipping
|
|
||
|
₹4,637.00
+ ₹100.00 shipping
|
|
Write Your Own Review