SVDB M 12

₹5,915.34
+ ₹450.00 shipping
- +
More Offers available from 4 sellers starting at INR. 5915.34
Product Id
1SYN869030R0001
Sold and delivered by Prakash Electrical Enterprises Pvt. Ltd.
12 WAY PER PHASE ISOLATION DB -SVDB IP 43 WITH METAL DOOR

More about SVDB M 12

Technical Specification
MRP (Indian Rupees) 16710
Extended Product Type SVDB M 12
Compatibility Classic
Package Gross Weight 13.4 kg
Product Range Classic
Invoice Description SVDB M 12
Package Height 775 mm
Package Length 115 mm
Package Width 520 mm
Total GST Percentage 18.00
HSN Number 85371000
Country of origin India (IN)
All Offers
Seller Qty Price Landing Price
Prakash Electrical Enterprises Pvt. Ltd.
92.2% of 100
92.2% positive evaluations
₹5,915.34
+ ₹450.00 shipping
    Paramount Industrial Corporation
    96.8% of 100
    96.8% positive evaluations
    ₹6,506.00
    + ₹100.00 shipping
      Vashi Integrated Solutions Limited
      97.8% of 100
      97.8% positive evaluations
      ₹7,050.00
      Free delivery
        PIGEON AGENCY
        97% of 100
        97% positive evaluations
        ₹9,142.33
        Free delivery
          No attributes found for the product.
          Download
          All Offers
          Seller Qty Price Landing Price
          Prakash Electrical Enterprises Pvt. Ltd.
          92.2% of 100
          92.2% positive evaluations
          ₹5,915.34
          + ₹450.00 shipping
            Paramount Industrial Corporation
            96.8% of 100
            96.8% positive evaluations
            ₹6,506.00
            + ₹100.00 shipping
              Vashi Integrated Solutions Limited
              97.8% of 100
              97.8% positive evaluations
              ₹7,050.00
              Free delivery
                PIGEON AGENCY
                97% of 100
                97% positive evaluations
                ₹9,142.33
                Free delivery
                  Write Your Own Review
                  You're reviewing:SVDB M 12
                  Copyright © 2025 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.