Distribution Enclosures
SGK 20 SP
₹909.78
Product Id
1SYN869043R0001
PLUG & SOCKET DB - SGK 20A SP
More about SGK 20 SP
| MRP (Indian Rupees) | 2780 |
|---|---|
| Extended Product Type | SGK 20 SP |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 1 kg |
| Package Height | 173 mm |
| Package Length | 90 mm |
| Package Width | 142 mm |
| Invoice Description | SGK 20 SP |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹909.78 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,029.08 Free delivery | ||||
| ₹970.43 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,031.08 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,180.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹909.78 + <span class="price">₹70.00</span> shipping | ||||
| ₹1,029.08 Free delivery | ||||
| ₹970.43 + <span class="price">₹120.00</span> shipping | ||||
| ₹1,031.08 + <span class="price">₹150.00</span> shipping | ||||
| ₹1,180.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


