Distribution Enclosures
SGK 60 FP
₹9,412.03
Product Id
1SYN869053R0001
PLUG & SOCKET DB - SGK 60A FP
More about SGK 60 FP
| MRP (Indian Rupees) | 25730 |
|---|---|
| Extended Product Type | SGK 60 FP |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 7 kg |
| Package Height | 400 mm |
| Package Length | 150 mm |
| Package Width | 250 mm |
| Invoice Description | SGK 60 FP |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,412.03 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹9,412.03 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


