Distribution Enclosures
SEN 4P
₹402.46
Product Id
1SYN869056R0001
ENCLOSURE-SEN 4P Enclosure
More about SEN 4P
| MRP (Indian Rupees) | 1190 |
|---|---|
| Extended Product Type | SEN 4P |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.7 kg |
| Package Height | 195 mm |
| Package Length | 80 mm |
| Package Width | 145 mm |
| Invoice Description | SEN 4P |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹402.46 Free delivery | ||||
| ₹400.20 + <span class="price">₹70.00</span> shipping | ||||
| ₹407.22 + <span class="price">₹100.00</span> shipping | ||||
| ₹435.30 + <span class="price">₹120.00</span> shipping | ||||
| ₹505.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹477.43 + <span class="price">₹150.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹402.46 Free delivery | ||||
| ₹400.20 + <span class="price">₹70.00</span> shipping | ||||
| ₹407.22 + <span class="price">₹100.00</span> shipping | ||||
| ₹435.30 + <span class="price">₹120.00</span> shipping | ||||
| ₹505.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹477.43 + <span class="price">₹150.00</span> shipping |
Write Your Own Review


