Distribution Enclosures
SEN 6P
₹564.63
Product Id
1SYN869057R0001
ENCLOSURE-SEN 6P Enclosure
More about SEN 6P
| MRP (Indian Rupees) | 1650 |
|---|---|
| Extended Product Type | SEN 6P |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.8 kg |
| Package Height | 195 mm |
| Package Length | 80 mm |
| Package Width | 180 mm |
| Invoice Description | SEN 6P |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹564.63 + <span class="price">₹100.00</span> shipping | ||||
| ₹700.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹564.63 + <span class="price">₹100.00</span> shipping | ||||
| ₹700.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


