Distribution Enclosures
S7SEG M 4
₹5,831.09
Product Id
1SYN869058R0001
4 WAY 7 SEGMENT TPN DB -S7SEG IP 43
More about S7SEG M 4
| MRP (Indian Rupees) | 18400 |
|---|---|
| Extended Product Type | S7SEG M 4 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.75 kg |
| Package Height | 690 mm |
| Package Length | 150 mm |
| Package Width | 475 mm |
| Invoice Description | S7SEG M 4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,831.09 Free delivery | ||||
| ₹6,730.72 + <span class="price">₹1,000.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹5,831.09 Free delivery | ||||
| ₹6,730.72 + <span class="price">₹1,000.00</span> shipping |
Write Your Own Review


