Distribution Enclosures
S7SEG M 8
₹8,080.00
Product Id
1SYN869060R0001
8 WAY 7 SEGMENT TPN DB -S7SEG IP 43
More about S7SEG M 8
| MRP (Indian Rupees) | 20750 |
|---|---|
| Extended Product Type | S7SEG M 8 |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 24 kg |
| Package Height | 690 mm |
| Package Length | 215 mm |
| Package Width | 690 mm |
| Invoice Description | S7SEG M 8 |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,080.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹7,835.20 + <span class="price">₹1,000.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,080.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹7,835.20 + <span class="price">₹1,000.00</span> shipping |
Write Your Own Review


