S7SEG M 12
₹8,238.41
Product Id
1SYN869061R0001
12 WAY 7 SEGMENT TPN DB -S7SEG IP 43
More about S7SEG M 12
MRP (Indian Rupees) | 21160 |
---|---|
Extended Product Type | S7SEG M 12 |
Compatibility | Classic |
Package Gross Weight | 30.3 kg |
Product Range | Classic |
Invoice Description | S7SEG M 12 |
Package Height | 690 mm |
Package Length | 215 mm |
Package Width | 905 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,238.41
Free delivery
|
|
||
|
₹8,239.00
+ ₹75.00 shipping
|
|
||
|
₹8,630.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹8,238.41
Free delivery
|
|
||
|
₹8,239.00
+ ₹75.00 shipping
|
|
||
|
₹8,630.00
Free delivery
|
|
Write Your Own Review