SVTDB M 4XT3
₹10,708.00
Product Id
1SYN8690VMXT304
4 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43
More about SVTDB M 4XT3
MRP (Indian Rupees) | 27500 |
---|---|
Extended Product Type | SVTDB M 4XT3 |
Compatibility | Classic |
Package Gross Weight | 17.75 kg |
Product Range | Classic |
Invoice Description | SVTDB M 4XT3 |
Package Height | 725 mm |
Package Length | 145 mm |
Package Width | 535 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,708.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹10,708.00
Free delivery
|
|
Write Your Own Review