SVTDB M 8XT3
₹11,664.06
+ ₹50.00 shipping
Product Id
1SYN8690VMXT308
8 WAY VERTICAL TPN DB MCCB 250A I/C -SVTDB IP 43
More about SVTDB M 8XT3
MRP (Indian Rupees) | 31820 |
---|---|
Extended Product Type | SVTDB M 8XT3 |
Compatibility | Classic |
Package Gross Weight | 21.2 kg |
Product Range | Classic |
Invoice Description | SVTDB M 8XT3 |
Package Height | 835 mm |
Package Length | 145 mm |
Package Width | 535 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,664.06
+ ₹50.00 shipping
|
|
||
|
₹34,388.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11,664.06
+ ₹50.00 shipping
|
|
||
|
₹34,388.00
Free delivery
|
|
Write Your Own Review