SPVS M 4(63A)
₹5,934.00
Product Id
1SYN869100R0001
4 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43
More about SPVS M 4(63A)
MRP (Indian Rupees) | 14550 |
---|---|
Extended Product Type | SPVS M 4(63A) |
Compatibility | Classic |
Package Gross Weight | 14 kg |
Product Range | Classic |
Invoice Description | SPVS M 4(63A) |
Package Height | 660 mm |
Package Length | 180 mm |
Package Width | 475 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,934.00
Free delivery
|
|
||
|
₹10,720.89
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹5,934.00
Free delivery
|
|
||
|
₹10,720.89
+ ₹450.00 shipping
|
|
Write Your Own Review