SPVS M 6(63A)
Out of stock
Product Id
1SYN869100R0002
6 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43
More about SPVS M 6(63A)
MRP (Indian Rupees) | 15180 |
---|---|
Extended Product Type | SPVS M 6(63A) |
Compatibility | Classic |
Package Gross Weight | 15 kg |
Product Range | Classic |
Invoice Description | SPVS M 6(63A) |
Package Height | 660 mm |
Package Length | 180 mm |
Package Width | 510 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Write Your Own Review