Distribution Enclosures
SPVS M 8(63A)
Out of stock
Product Id
1SYN869100R0003
8 WAY PHASE SELECTOR DB TPN DB -SPVS IP 43
More about SPVS M 8(63A)
| MRP (Indian Rupees) | 18570 |
|---|---|
| Extended Product Type | SPVS M 8(63A) |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 15.8 kg |
| Package Height | 660 mm |
| Package Length | 180 mm |
| Package Width | 545 mm |
| Invoice Description | SPVS M 8(63A) |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
Write Your Own Review


