SVFL M 144
₹3,678.06
+ ₹450.00 shipping
Product Id
1SYN869103R0012
4 ROW 14 MODULE -FLEXY TIER DB - SVFL IP43
More about SVFL M 144
MRP (Indian Rupees) | 10600 |
---|---|
Extended Product Type | SVFL M 144 |
Compatibility | Classic |
Package Gross Weight | 14.4 kg |
Product Range | Classic |
Invoice Description | SVFL M 144 |
Package Height | 775 mm |
Package Length | 115 mm |
Package Width | 505 mm |
Total GST Percentage | 18.00 |
HSN Number | 85371000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,678.06
+ ₹450.00 shipping
|
|
||
|
₹4,384.00
+ ₹450.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,678.06
+ ₹450.00 shipping
|
|
||
|
₹4,384.00
+ ₹450.00 shipping
|
|
Write Your Own Review