Distribution Enclosures
14 Module Pin type Busbars
₹264.00
Product Id
1SYN869103R0013
14 Module Pin type Busbars
More about 14 Module Pin type Busbars
| MRP (Indian Rupees) | 590 |
|---|---|
| Extended Product Type | 14Mod Insulated Busbars |
| Product Range | Classic |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.65 kg |
| Package Height | 280 mm |
| Package Length | mm |
| Package Width | 130 mm |
| Invoice Description | 14 Module Pin type Busbars |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹264.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹230.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹266.00 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹264.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹230.00 + <span class="price">₹472.00</span> shipping | ||||
| ₹266.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


