Switches & Sockets
16A 3 Pin Socket - CPWS3163
Out of stock
Product Id
1SYN880138R0001
16A 3 Pin Socket - CPWS3163, Snieo,Roma White
More about 16A 3 Pin Socket - CPWS3163
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.4803 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.230 metre |
| Package Width | 0.095 metre |
| Invoice Description | 16A 3 Pin Socket - CPWS3163 |
| Extended Product Type | CPWS3163 |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


