Switches & Sockets
TV Socket, Snieo - 1Module (Snieo White)
₹45.00
+ ₹50.00 shipping
Product Id
1SYN880175R0001
Order Code:1SYN880175R0001, Description:TV Socket - CPW1TVSK, Snieo,Snieo White
More about TV Socket, Snieo - 1Module (Snieo White)
MRP (Indian Rupees) | 197 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.095 metre |
Package Length | 0.02674 metre |
Package Height | 0.230 metre |
Invoice Description | TV Socket - CPW1TVSK |
Product Range | Snieo |
Package Gross Weight | 0.454 kilogram |
Extended Product Type | TV Socket - CPW1TVSK |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹45.00
+ ₹50.00 shipping
|
|
||
|
₹53.47
+ ₹80.00 shipping
|
|
||
|
₹72.06
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹45.00
+ ₹50.00 shipping
|
|
||
|
₹53.47
+ ₹80.00 shipping
|
|
||
|
₹72.06
+ ₹300.00 shipping
|
|
Write Your Own Review