Switches & Sockets
Blank Plate, Snieo - 1Module (Snieo White)
₹14.00
Product Id
1SYN880182R0001
Order Code:1SYN880182R0001, Description:Blank Plate - CPW1BLNK, Snieo,Snieo White
More about Blank Plate, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 55 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.304 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.01433 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | Blank Plate - CPW1BLNK |
| Extended Product Type | Blank Plate - CPW1BLNK |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14.00 + ₹50.00 shipping | ||||
| ₹20.12 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹14.00 + ₹50.00 shipping | ||||
| ₹20.12 + ₹300.00 shipping |
Write Your Own Review


