Switches & Sockets
Call Bell Indicator - CPW1CBL
Out of stock
Product Id
1SYN880372R0001
Call Bell Indicator - CPW1CBL, Snieo,Roma White
More about Call Bell Indicator - CPW1CBL
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Snieo |
Package Width | 0.095 metre |
Package Length | 0.230 metre |
Package Height | 0.230 metre |
Invoice Description | Call Bell Indicator - CPW1CBL |
Product Range | Snieo |
Package Gross Weight | 0.48 kilogram |
Extended Product Type | CPW1CBL |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review