Switches & Sockets
Fan Regulator 4 Step, Snieo - 1Module (Snieo White)
₹203.00
Product Id
1SYN880373R0002
Order Code:1SYN880373R0001, Description:Fan Regulator - 1 Module - CPW1SFR4, Snieo,Snieo White
More about Fan Regulator 4 Step, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 545 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.71 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.0628 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | Fan Regulator - 1 Module - CPW1SFR4 |
| Extended Product Type | Fan Regulator - 1 Module - CPW1SFR4 |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹203.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹442.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹203.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹442.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


