Switches & Sockets
Socket, Snieo - 6/16A 2Module (Snieo White)
Out of stock
Product Id
1SYN880393R0001
Order Code:1SYN880393R0001, Description:6/16A Socket - 2 Module - CPWS2166, Snieo,Snieo White
More about Socket, Snieo - 6/16A 2Module (Snieo White)
| MRP (Indian Rupees) | 368 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.46 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.04392 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 6/16A Socket - 2 Module - CPWS2166 |
| Extended Product Type | 6/16A Socket - 2 Module - CPWS2166 |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


