Switches & Sockets
Socket, Snieo - 20A 2Module (Snieo White)
Out of stock
Product Id
1SYN880394R0001
Order Code:1SYN880394R0001, Description: 20A Socket - CPWS2020, Snieo,Snieo White
More about Socket, Snieo - 20A 2Module (Snieo White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 0.095 metre |
Package Length | 0.04405 metre |
Package Height | 0.230 metre |
Invoice Description | 20A Socket - CPWS2020 |
Product Range | Snieo |
Package Gross Weight | 0.438 kilogram |
Extended Product Type | 20A Socket - CPWS2020 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Write Your Own Review