Switches & Sockets
Indicator, Snieo - 1Module (Snieo White)
Out of stock
Product Id
1SYN880412R0004
Order Code:1SYN880412R0004, Description:Indicator - CPW1IND, Snieo,Snieo White
More about Indicator, Snieo - 1Module (Snieo White)
| MRP (Indian Rupees) | 351 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.24 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.230 mete |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | Indicator - CPW1IND |
| Extended Product Type | Indicator - CPW1IND |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
Write Your Own Review


