Switches & Sockets
Indicator - DND/MMR (External), Snieo - 6A 3Module (Snieo White)
Out of stock
Product Id
1SYN880412R0005
Order Code:1SYN880412R0005, Description:DND/MMR Set - External - CPWDNDSET, Snieo,Snieo White
More about Indicator - DND/MMR (External), Snieo - 6A 3Module (Snieo White)
| MRP (Indian Rupees) | 1219 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.23 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.230 mete |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 3 |
| Number Of Modules | 3 |
| Invoice Description | DND/MMR Set - External - CPWDNDSET |
| Extended Product Type | DND/MMR Set - External - CPWDNDSET |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
Write Your Own Review


