Switches & Sockets
Charger 1Module 1000mA - CPW1USBC
Out of stock
Product Id
1SYN880417R0001
ABB Tvisha is a range of wiring accessories with simple flat surface design that creates a trend on the wall with its elegant Euro white finish
More about Charger 1Module 1000mA - CPW1USBC
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.318 kilogram |
| Package Height | 0.065 millimetre |
| Package Length | 0.23 millimetre |
| Package Width | 0.095 millimetre |
| Invoice Description | Charger 1Module 1000mA - CPW1USBC |
| Extended Product Type | Charger 1Module 1000mA |
| Total GST Percentage | 18.00 |
| HSN Number | 85044030 |
Write Your Own Review


