Switches & Sockets
Plate, Snieo - 2Module (Snieo White)
₹35.01
+ ₹80.00 shipping
Product Id
1SYN880422R0001
Order Code:1SYN880422R0001, Description:2 M Plate - SNWP3302, Snieo,Snieo White
More about Plate, Snieo - 2Module (Snieo White)
MRP (Indian Rupees) | 129 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 0.160 metre |
Package Length | 0.00511 metre |
Package Height | 0.250 metre |
Invoice Description | 2 M Plate - SNWP3302 |
Product Range | Snieo |
Package Gross Weight | 1.036 kilogram |
Extended Product Type | 2 M Plate - SNWP3302 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35.01
+ ₹80.00 shipping
|
|
||
|
₹47.19
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹35.01
+ ₹80.00 shipping
|
|
||
|
₹47.19
+ ₹300.00 shipping
|
|
Write Your Own Review