Switches & Sockets
Plate, Snieo - 4Module (Snieo White)
₹52.65
+ ₹80.00 shipping
Product Id
1SYN880425R0001
Order Code:1SYN880425R0001, Description:4 M Plate - SNWP5304, Snieo,Snieo White
More about Plate, Snieo - 4Module (Snieo White)
MRP (Indian Rupees) | 194 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 4 |
Number Of Modules | 4 |
Package Width | 0.160 metre |
Package Length | 0.00513 metre |
Package Height | 0.250 metre |
Invoice Description | 4 M Plate - SNWP5304 |
Product Range | Snieo |
Package Gross Weight | 0.965 kilogram |
Extended Product Type | 4 M Plate - SNWP5304 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹52.65
+ ₹80.00 shipping
|
|
||
|
₹70.97
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹52.65
+ ₹80.00 shipping
|
|
||
|
₹70.97
+ ₹300.00 shipping
|
|
Write Your Own Review