Switches & Sockets
Plate, Snieo - 8Module (Snieo White)
₹130.96
Product Id
1SYN880428R0001
Order Code:1SYN880428R0001, Description:8 M Plate - SNWP8308, Snieo,Snieo White
More about Plate, Snieo - 8Module (Snieo White)
| MRP (Indian Rupees) | 358 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.93 kilogram |
| Package Height | 0.250 metre |
| Package Length | 0.00514 metre |
| Package Width | 0.160 metre |
| Width in Number of Modular Spacings | 8 |
| Number Of Modules | 8 |
| Invoice Description | 8 M Plate - SNWP8308 |
| Extended Product Type | 8 M Plate - SNWP8308 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.96 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.96 + ₹300.00 shipping |
Write Your Own Review


