Switches & Sockets
Plate, Snieo - 10Module (Snieo White)
₹115.89
+ ₹150.00 shipping
Product Id
1SYN880429R0001
Order Code:1SYN880429R0001, Description:10 M Plate - SNWP9310, Snieo,Snieo White
More about Plate, Snieo - 10Module (Snieo White)
MRP (Indian Rupees) | 427 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 10 |
Number Of Modules | 10 |
Package Width | 0.225 metre |
Package Length | 0.0065 metre |
Package Height | 0.260 metre |
Invoice Description | 10 M Plate - SNWP9310 |
Product Range | Snieo |
Package Gross Weight | 2.39 kilogram |
Extended Product Type | 10 M Plate - SNWP9310 |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹115.89
+ ₹150.00 shipping
|
|
||
|
₹156.20
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹115.89
+ ₹150.00 shipping
|
|
||
|
₹156.20
+ ₹300.00 shipping
|
|
Write Your Own Review