Switches & Sockets
Metal Box 1-2M - CMBZ3302
₹55.00
Product Id
1SYN880452R0001
Order Code:1SYN880452R0001, Description:Metal Box 1-2M - CMBZ3302, Snieo/cheiron,GI Sheet
More about Metal Box 1-2M - CMBZ3302
| MRP (Indian Rupees) | 163 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 17.51 kilogram |
| Package Height | 0.495 metre |
| Package Length | 0.495 metre |
| Package Width | 0.290 metre |
| Invoice Description | Metal Box 1-2M - CMBZ3302 |
| Extended Product Type | Metal Box 1-2M - CMBZ3302 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55.00 + <span class="price">₹505.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹55.00 + <span class="price">₹505.00</span> shipping |
Write Your Own Review


