Switches & Sockets
Metal Box 3M - CMBZ4303
₹50.13
Product Id
1SYN880453R0001
Order Code:1SYN880453R0001, Description:Metal Box 3M - CMBZ4303, Snieo/cheiron,GI Sheet
More about Metal Box 3M - CMBZ4303
| MRP (Indian Rupees) | 169 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 15.53 kilogram |
| Package Height | 0.495 metre |
| Package Length | 0.495 metre |
| Package Width | 0.290 metre |
| Invoice Description | Metal Box 3M - CMBZ4303 |
| Extended Product Type | Metal Box 3M - CMBZ4303 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹50.13 Free delivery | ||||
| ₹71.00 + ₹100.00 shipping | ||||
| ₹52.98 + ₹450.00 shipping | ||||
| ₹57.00 + ₹450.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹50.13 Free delivery | ||||
| ₹71.00 + ₹100.00 shipping | ||||
| ₹52.98 + ₹450.00 shipping | ||||
| ₹57.00 + ₹450.00 shipping |
Write Your Own Review


