Switches & Sockets
Metal Box 4-5M - CMBZ5305
₹63.72
Product Id
1SYN880454R0001
Order Code:1SYN880454R0001, Description:Metal Box 4-5M - CMBZ5305, Snieo/cheiron,GI Sheet
More about Metal Box 4-5M - CMBZ5305
| MRP (Indian Rupees) | 214 |
|---|---|
| Product Range | Tvisha |
| Country of Origin | India (IN) |
| Package Gross Weight | 14.27 kilogram |
| Package Height | 0.495 metre |
| Package Length | 0.495 metre |
| Package Width | 0.290 metre |
| Invoice Description | Metal Box 4-5M - CMBZ5305 |
| Extended Product Type | Metal Box 4-5M - CMBZ5305 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹63.72 Free delivery | ||||
| ₹118.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹72.00 + <span class="price">₹450.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹63.72 Free delivery | ||||
| ₹118.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹72.00 + <span class="price">₹450.00</span> shipping |
Write Your Own Review


