Switches & Sockets
Metal Box 6-8MH - CMBZ8308
₹117.88
+ ₹505.00 shipping
Product Id
1SYN880455R0001
Metal Box 6-8MH - CMBZ8308, Snieo/cheiron,GI Sheet
More about Metal Box 6-8MH - CMBZ8308
MRP (Indian Rupees) | 340 |
---|---|
Compatibility | Snieo, Tvisha, Tvisha Antibacterial, IVIE |
Package Width | 0.290 metre |
Package Length | 0.495 metre |
Package Height | 0.495 metre |
Invoice Description | Metal Box 6-8MH - CMBZ8308 |
Product Range | Tvisha |
Package Gross Weight | 16.37 kilogram |
Extended Product Type | CMBZ8308 |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹117.88
+ ₹505.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹117.88
+ ₹505.00 shipping
|
|
Write Your Own Review