Switches & Sockets
Metal Box 16M - CMBZ9616
₹198.52
+ ₹450.00 shipping
Product Id
1SYN880466R0001
ABB Tvisha is a range of wiring accessories with simple flat surface design that creates a trend on the wall with its elegant Euro white finish
More about Metal Box 16M - CMBZ9616
MRP (Indian Rupees) | 701 |
---|---|
Compatibility | Snieo, Tvisha, Tvisha Antibacterial, IVIE |
Package Width | 0.29 millimetre |
Package Length | 0.495 millimetre |
Package Height | 0.23 millimetre |
Invoice Description | Metal Box 16M - CMBZ9616 |
Product Range | Ivie |
Package Gross Weight | 9.75 kilogram |
Extended Product Type | Metal Box 16M |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹198.52
+ ₹450.00 shipping
|
|
||
|
₹224.00
+ ₹450.00 shipping
|
|
||
|
₹256.43
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹198.52
+ ₹450.00 shipping
|
|
||
|
₹224.00
+ ₹450.00 shipping
|
|
||
|
₹256.43
Free delivery
|
|
Write Your Own Review