Switches & Sockets
Buzzer, Snieo - 2Module (Snieo White)
Out of stock
Product Id
1SYN880490R0001
Order Code:1SYN880490R0001, Description:Buzzer - CPW2BZR, Snieo,Snieo White
More about Buzzer, Snieo - 2Module (Snieo White)
| MRP (Indian Rupees) | 422 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.055 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | Buzzer - CPW2BZR |
| Extended Product Type | Buzzer - CPW2BZR |
| Total GST Percentage | 18.00 |
| HSN Number | 85311090 |
Write Your Own Review


