Switches & Sockets
Mega Switch with LED Indicator, Snieo - 6A 2 Way 2Module (Snieo White)
₹106.00
Product Id
1SYN880652R0002
Order Code:1SYN880652R0002, Description:6A 2 way Mega switch with LED - CPW2062L, Snieo,Snieo White
More about Mega Switch with LED Indicator, Snieo - 6A 2 Way 2Module (Snieo White)
| MRP (Indian Rupees) | 470 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.5241 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.03775 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 6A 2 way Mega switch with LED - CPW2062L |
| Extended Product Type | 6A 2 way Mega switch with LED - CPW2062L |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹106.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹106.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


