Switches & Sockets
Mega Bell Switch with LED Indicator, Snieo - 6A 2Module (Snieo White)
₹112.36
+ ₹80.00 shipping
Product Id
1SYN880652R0003
Order Code:1SYN880652R0003, Description:6A Mega Bell Push with LED - CPW206BL, Snieo,Snieo White
More about Mega Bell Switch with LED Indicator, Snieo - 6A 2Module (Snieo White)
MRP (Indian Rupees) | 414 |
---|---|
Compatibility | Snieo |
Width in Number of Modular Spacings | 2 |
Number Of Modules | 2 |
Package Width | 0.095 metre |
Package Length | 0.03586 metre |
Package Height | 0.230 metre |
Invoice Description | 6A Mega Bell Push with LED - CPW206BL |
Product Range | Snieo |
Package Gross Weight | 0.455 kilogram |
Extended Product Type | 6A Mega Bell Push with LED - CPW206BL |
Color | Snieo White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112.36
+ ₹80.00 shipping
|
|
||
|
₹151.44
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹112.36
+ ₹80.00 shipping
|
|
||
|
₹151.44
+ ₹300.00 shipping
|
|
Write Your Own Review