Switches & Sockets
DP Switch with LED Indicator, Snieo - 32A 1 Way 2Module (Snieo White)
₹104.00
Product Id
1SYN880655R0001
Order Code:1SYN880655R0001, Description:32A 1 way DP Switch with LED -CPW2321DPL, Snieo,Snieo White
More about DP Switch with LED Indicator, Snieo - 32A 1 Way 2Module (Snieo White)
| MRP (Indian Rupees) | 601 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.578 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.03779 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 32A 1 way DP Switch with LED -CPW2321DPL |
| Extended Product Type | 32A 1 way DP Switch with LED -CPW2321DPL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹104.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹104.00 + ₹50.00 shipping |
Write Your Own Review


