Switches & Sockets
Key Tag, Snieo - 3Module (Snieo White)
Out of stock
Product Id
1SYN880669R0001
Order Code:1SYN880669R0001, Description:CPW320MKT, Snieo,Snieo White
More about Key Tag, Snieo - 3Module (Snieo White)
| MRP (Indian Rupees) | 1442 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | .5025Kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.0274 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 3 |
| Number Of Modules | 3 |
| Invoice Description | CPW320MKT |
| Extended Product Type | CPW320MKT |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review


