Switches & Sockets
DP Switch with LED Indicator, Snieo - 20A 1 Way 1Module (Snieo White)
Out of stock
Product Id
1SYN880670R0001
Order Code:1SYN880670R0001, Description:20A DP Switch 1 way with LED - CPW1201L, Snieo,Snieo White
More about DP Switch with LED Indicator, Snieo - 20A 1 Way 1Module (Snieo White)
| MRP (Indian Rupees) | 477 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.74 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.04438 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 20A DP Switch 1 way with LED - CPW1201L |
| Extended Product Type | 20A DP Switch 1 way with LED - CPW1201L |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review


