Switches & Sockets
Bell Switch, Snieo - 6A 1Module (Snieo White)
₹34.00
Product Id
1SYN880676R0002
Order Code:1SYN880676R0002, Description:6A Bell Push - CPW106B0, Snieo,Snieo White
More about Bell Switch, Snieo - 6A 1Module (Snieo White)
| MRP (Indian Rupees) | 237 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.42 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.02812 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 6A Bell Push - CPW106B0 |
| Extended Product Type | 6A Bell Push - CPW106B0 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹34.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹34.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


