Switches & Sockets
Bell Switch with LED Indicator, Snieo - 6A 1Module (Snieo White)
Out of stock
Product Id
1SYN880676R0004
Order Code:1SYN880676R0004, Description:6A Bell Push LED - CPW106BL, Snieo,Snieo White
More about Bell Switch with LED Indicator, Snieo - 6A 1Module (Snieo White)
| MRP (Indian Rupees) | 352 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.45 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.02767 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 6A Bell Push LED - CPW106BL |
| Extended Product Type | 6A Bell Push LED - CPW106BL |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review


