Switches & Sockets
Switch, Snieo - 16A 1 Way 1Module (Snieo White)
₹45.47
Product Id
1SYN880676R0005
Order Code:1SYN880676R0005, Description:16A 1 way switch - CPW11610, Snieo,Snieo White
More about Switch, Snieo - 16A 1 Way 1Module (Snieo White)
| MRP (Indian Rupees) | 229 |
|---|---|
| Product Range | Snieo |
| Country of Origin | India (IN) |
| Color | Snieo White |
| Package Gross Weight | 0.405 kilogram |
| Package Height | 0.230 metre |
| Package Length | 0.02714 metre |
| Package Width | 0.095 metre |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 16A 1 way switch - CPW11610 |
| Extended Product Type | 16A 1 way switch - CPW11610 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45.47 Free delivery | ||||
| ₹83.77 + ₹300.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹45.47 Free delivery | ||||
| ₹83.77 + ₹300.00 shipping |
Write Your Own Review


