Switches & Sockets

Switch with LED Indicator, Snieo - 16A 1 Way 1Module (Snieo White)

Out of stock
    Product Id
    1SYN880676R0006
    Order Code:1SYN880676R0006, Description:16A 1 way switch with LED - CPW1161L, Snieo,Snieo White

    More about Switch with LED Indicator, Snieo - 16A 1 Way 1Module (Snieo White)

    Technical Specification
    MRP (Indian Rupees)308
    Product RangeSnieo
    Country of OriginIndia (IN)
    ColorSnieo White
    Package Gross Weight0.43 kilogram
    Package Height0.230 metre
    Package Length0.0287 metre
    Package Width0.095 metre
    Width in Number of Modular Spacings 1
    Number Of Modules1
    Invoice Description16A 1 way switch with LED - CPW1161L
    Extended Product Type16A 1 way switch with LED - CPW1161L
    Total GST Percentage18.00
    HSN Number85365020
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:Switch with LED Indicator, Snieo - 16A 1 Way 1Module (Snieo White)
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.