Switches & Sockets

6A 3 Pin Socket 2 Module (CPWS2063)

₹55.35
    - +
    Product Id
    1SYN880690R0002
    Sold and delivered by Purva Vashi Electricals & Services Pvt. Ltd.
    Order Code:1SYN880690R0002 , Description: 6A 3 Pin Socket 2 Module (CPWS2063)

    More about 6A 3 Pin Socket 2 Module (CPWS2063)

    Technical Specification
    MRP (Indian Rupees)270
    Product RangeSnieo
    Country of OriginIndia (IN)
    ColorSnieo White
    Package Gross Weight0.5 kilogram
    Package Height0.230 metre
    Package Length0.02478 metre
    Package Width0.095 metre
    Width in Number of Modular Spacings2
    Number Of Modules 2
    Invoice Description6A 3 Pin Socket 2 Module (CPWS2063)
    Extended Product Type6A 3 Pin Socket 2 Module (CPWS2063)
    Total GST Percentage18.00
    HSN Number85366910
    All Offers
    SellerQtyPriceLanding Price
    Purva Vashi Electricals & Services Pvt. Ltd.
    93.4% of 100
    93.4% positive evaluations
    ₹55.35
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹55.35
      Free delivery
        Write Your Own Review
        You're reviewing:6A 3 Pin Socket 2 Module (CPWS2063)
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.