Distribution Enclosures
IP-SPN08 WAY WD DB Flush/wall Mounting Cabinet
₹1,134.00
Product Id
1SYP011508C0001
Distribution board ITUS Range,8 WAY SPN DB -SHC IP 30, IK 08 Without door,Suitable for flush/wall mounting
More about IP-SPN08 WAY WD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 2910 |
|---|---|
| Extended Product Type | IP-SPN08 WAY WD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 362 millimetre |
| Package Length | 100 millimetre |
| Package Width | 377 millimetre |
| Invoice Description | 8 WAY SPN DB -SHC IP 30, IK 08 Without door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,134.00 + <span class="price">₹472.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,134.00 + <span class="price">₹472.00</span> shipping |
Write Your Own Review


