Distribution Enclosures
IP-SPN12 WAY MD DB Flush/wall Mounting Cabinet
₹1,440.66
Product Id
1SYP011612C0001
Distribution board ITUS Range,12 WAY SPN DB -SHC IP 43, IK 09 With metal door,Suitable for flush/wall mounting
More about IP-SPN12 WAY MD DB Flush/wall Mounting Cabinet
| MRP (Indian Rupees) | 4210 |
|---|---|
| Extended Product Type | IP-SPN12 WAY MD DB |
| Product Range | ITUS |
| Country of Origin | India (IN) |
| Package Gross Weight | 4.5 kilogram |
| Package Height | 327 millimetre |
| Package Length | 155 millimetre |
| Package Width | 427 millimetre |
| Invoice Description | 12 WAY SPN DB -SHC IP 43, IK 09 With metal door |
| Total GST Percentage | 18.00 |
| HSN Number | 85371000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,440.66 Free delivery | ||||
| ₹1,589.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,472.64 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,689.05 + <span class="price">₹600.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,440.66 Free delivery | ||||
| ₹1,589.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹1,472.64 + <span class="price">₹450.00</span> shipping | ||||
| ₹1,689.05 + <span class="price">₹600.00</span> shipping |
Write Your Own Review


